CARE

Efficient design provides the CARE 33 actuators with a high dynamic load capacity, silent operation and low current consumption. The safety features of the design make it particularly suitable for solving a large number of positioning needs in equipment for ergonomic and/or industrial applications. The gearbox floats so that the load path passes directly through a support bearing located in the rear attachment. This design offers a long operational life and minimised the transmitted noise level.

Drawing (click to enlarge)

 

Product Group

CARE 33

 
 

Load

[N]

2 000

 
 

Max. stroke

[mm]

50

 
 

Front attachment

Hole, ø = 12,0 mm

 
 

Rear attachment

Hole, ø = 12,0 mm

 
 

System of protection

IP44

 
 

Encoder

No

 
 

Cable

Straight, 2,0 m, no connector

 
 

Orientation of rear attachment

 
 

Motor voltage

[V]

12

 
 

Force push

[N]

2 000

 
 

Force pull

[N]

2 000

 
 

Speed at no load

[mm/s]

12

 
 

Speed at max. load

[mm/s]

8

 
 

Quick delivery

Yes