SKF can provide you with the Golden Line range of spindles suited for today’s wood-working applications.
The Golden Line range is a modular family of spindles that can be configured according to:

  • Two spindle sizes
  • Air cooled or water cooled motors
  • Four different motor’s maximum powers
  • ISO or HSK tool tapers
  • Short or Long spindle nose
  • Four different maximum speed values

 

Size

141

 
 

Cooling type

Air

 
 

Max. Power

[kW]

7,5

 
 

Tool attachment

HSK F 63

 
 

Nose type

[short/long]

long

 
 

Max. Speed

[rpm]

20 000