SKF has developed an MSUT standard range of flanged belt driven Turning spindles. In addition, SKF has developed two ranges of Turning spindles can be supplied also in the following two executions:

  • MSUP block housing range of turning spindles
  • MSUC cartridge housing range of turning spindles

Drawing (click to enlarge)

 

Type

Block

 
 

A

[mm]

140

 
 

A1

[mm]

200

 
 

A2

[mm]

239

 
 

A3

[mm]

80

 
 

A4

[mm]

130

 
 

da

[mm]

40

 
 

G

[mm]

M40x1,5

 
 

G1

[mm]

20

 
 

G2

[mm]

M10

 
 

H

[mm]

80

 
 

H1

[mm]

140

 
 

J

[mm]

100

 
 

J1

[mm]

105

 
 

N

[mm]

15

 
 

N1

[mm]

20

 
 

a

[mm]

12

 
 

b

[mm]

50

 
 

M

[mm]

44

 
 

grease

Max speed [rpm]

15 000

 
 

oil

Max speed [rpm]

22 000

 
 

DIN 55026

[Size ]

A3

 
 

DIN 55026

S [mm

100

 
 

DIN 55026

d2 [mm

92

 
 

DIN 55026

d1 [mm

MK 4

 
 

DIN 55027

[Size ]

A4

 
 

DIN 55027

S [mm

120

 
 

DIN 55027

d2 [mm

112

 
 

DIN 55027

d1 [mm

MK 4