SKF has developed an MSUT standard range of flanged belt driven Turning spindles. In addition, SKF has developed two ranges of Turning spindles can be supplied also in the following two executions:

  • MSUP block housing range of turning spindles
  • MSUC cartridge housing range of turning spindles

Drawing (click to enlarge)

 

Type

Block

 
 

A

[mm]

170

 
 

A1

[mm]

250

 
 

A2

[mm]

309

 
 

A3

[mm]

117

 
 

A4

[mm]

160

 
 

da

[mm]

55

 
 

G

[mm]

M55x1,5

 
 

G1

[mm]

25

 
 

G2

[mm]

M12

 
 

H

[mm]

100

 
 

H1

[mm]

175

 
 

J

[mm]

125

 
 

J1

[mm]

130

 
 

N

[mm]

20

 
 

N1

[mm]

20

 
 

a

[mm]

16

 
 

b

[mm]

80

 
 

M

[mm]

60

 
 

grease

Max speed [rpm]

15 000

 
 

oil

Max speed [rpm]

23 000

 
 

DIN 55026

[Size ]

A4

 
 

DIN 55026

S [mm

125

 
 

DIN 55026

d2 [mm

108

 
 

DIN 55026

d1 [mm

MK 4

 
 

DIN 55027

[Size ]

A5

 
 

DIN 55027

S [mm

138

 
 

DIN 55027

d2 [mm

135

 
 

DIN 55027

d1 [mm

MK 4