SKF has developed an MSUT standard range of flanged belt driven Turning spindles. In addition, SKF has developed two ranges of Turning spindles can be supplied also in the following two executions:

  • MSUP block housing range of turning spindles
  • MSUC cartridge housing range of turning spindles

Drawing (click to enlarge)

 

Type

Block

 
 

A

[mm]

300

 
 

A1

[mm]

400

 
 

A2

[mm]

511

 
 

A3

[mm]

186

 
 

A4

[mm]

240

 
 

da

[mm]

100

 
 

G

[mm]

M100x2

 
 

G1

[mm]

38

 
 

G2

[mm]

M12

 
 

H

[mm]

160

 
 

H1

[mm]

280

 
 

J

[mm]

200

 
 

J1

[mm]

210

 
 

N

[mm]

50

 
 

N1

[mm]

20

 
 

a

[mm]

28

 
 

b

[mm]

125

 
 

M

[mm]

110

 
 

grease

Max speed [rpm]

5 000

 
 

oil

Max speed [rpm]

8 000

 
 

DIN 55026

[Size ]

A6

 
 

DIN 55026

S [mm

160

 
 

DIN 55026

d2 [mm

165

 
 

DIN 55026

d1 [mm

ME 80

 
 

DIN 55027

[Size ]

A8

 
 

DIN 55027

S [mm

188

 
 

DIN 55027

d2 [mm

220

 
 

DIN 55027

d1 [mm

ME 80