SKF’s MSUT/E motor integrated flanged Turning spindles have the following bearing arrangement:

  • high precision SKF angular contact ball bearings in the front
  • high precision SKF cylindrical roller bearings in the rear

Drawing (click to enlarge)

 

D

[mm]

250

 
 

D1

[mm]

133, 290

 
 

D2

[mm]

270/8xM 8

 
 

D3

[mm]

55

 
 

A

[mm]

400

 
 

A1

[mm]

480

 
 

A3

[mm]

567

 
 

A4

[mm]

25

 
 

A5

[mm]

75

 
 

A6

[mm]

70

 
 

S

[mm]

75

 
 

Reference Speed

[rpm]

3 500

 
 

Maximum Speed

[rpm]

7 000

 
 

Maximum Power

[kW]

36,6

 
 

Nose to DIN 55026 Size

A5

 
 

Nose to DIN 55026 S

[mm]

75

 
 

Nose to DIN 55026d1

[mm]

133