SKF’s MSUT/E motor integrated flanged Turning spindles have the following bearing arrangement:
D
[mm]
480
D1
280, 540
D2
510/8xM 10
D3
110
A
810
A1
890
A3
1 027
A4
45
A5
150
A6
100
S
125
Reference Speed
[rpm]
500
Maximum Speed
4 000
Maximum Power
[kW]
78
Nose to DIN 55026 Size
A11
Nose to DIN 55026 S
Nose to DIN 55026d1
280