End bearings are available for our ball and roller screws in different versions:
- axially locating flanged housing with SKF angular contact ball bearings (back to back arrangement) FLBU (for ball screws) and FLRBU (for roller screws).
- fixed plummer housing (PLBU) for ball screws
- axially free plummer (for ball screws)

Drawing (click to enlarge)

 

Range

End bearing for roller screws

 
 

Type

Flanged thrust bearing units

 
 

Number of bearings

2

 
 

Type of bearing

angular contact ball bearings

 
 

Bearing

7 303 BEGBP

 
 

Nut type

KMT 3

 
 

L1

[mm]

46

 
 

L2

[mm]

10

 
 

L3

[mm]

32

 
 

L4

[mm]

18

 
 

D1

[mm]

90

 
 

D2

[mm]

62

 
 

D3

[mm]

60

 
 

D4

[mm]

76

 
 

D5

[mm]

37

 
 

S1

[mm]

6,6

 
 

Screws

M6 x 25

 
 

E

[mm]

32

 

Note :
This product is suitable for our roller screws.