End bearings are available for our ball and roller screws in different versions:
- axially locating flanged housing with SKF angular contact ball bearings (back to back arrangement) FLBU (for ball screws) and FLRBU (for roller screws).
- fixed plummer housing (PLBU) for ball screws
- axially free plummer (for ball screws)

Drawing (click to enlarge)

 

Range

End bearing for ball screws

 
 

Type

Axially locating flanged housing

 
 

Nominal screw diameter

d0 [mm]

40

 
 

Type of bearing

angular contact ball bearings

 
 

Bearing

7 206 BEGA

 
 

Nut type

KMT 6

 
 

L1

[mm]

53

 
 

L2

[mm]

16

 
 

L3

[mm]

32

 
 

L4

[mm]

20

 
 

D1

[mm]

120

 
 

D2

[mm]

80

 
 

D3

[mm]

80

 
 

D4

[mm]

100

 
 

D5

[mm]

49

 
 

S1

[mm]

11

 
 

Screws

M10 x 45

 
 

E

[mm]

44

 

Note :
This product is suitable for our ball screws.