End bearings are available for our ball and roller screws in different versions:
- axially locating flanged housing with SKF angular contact ball bearings (back to back arrangement) FLBU (for ball screws) and FLRBU (for roller screws).
- fixed plummer housing (PLBU) for ball screws
- axially free plummer (for ball screws)

Drawing (click to enlarge)

 

Range

End bearing for ball screws

 
 

Type

Fixed plummer housing

 
 

Nominal screw diameter

d0 [mm]

32

 
 

Type of bearing

angular contact ball bearings

 
 

Bearing

7 204 BEGA

 
 

Nut type

KMT 4

 
 

L1

[mm]

112

 
 

L2

[mm]

65

 
 

L3

[mm]

70

 
 

L4

[mm]

92

 
 

D1

[mm]

40

 
 

S1

[mm]

11

 
 

S2

[mm]

9,7

 
 

Screws

M10 x 40

 
 

M

[mm]

56

 
 

B1

[mm]

49

 
 

B2

[mm]

29

 
 

B3

[mm]

18

 
 

H1

[mm]

77

 
 

H2

[mm]

45

 
 

H3

[mm]

27

 
 

H4

[mm]

20

 
 

H5

[mm]

10

 
 

P

[mm]

0,2

 
 

Pin

10 x 50

 

Note :
This product is suitable for our ball screws.