End bearings are available for our ball and roller screws in different versions:
- axially locating flanged housing with SKF angular contact ball bearings (back to back arrangement) FLBU (for ball screws) and FLRBU (for roller screws).
- fixed plummer housing (PLBU) for ball screws
- axially free plummer (for ball screws)

Drawing (click to enlarge)

 

Range

End bearing for ball screws

 
 

Type

Axially free plummer housing

 
 

Nominal screw diameter

d0 [mm]

16

 
 

Type of bearing

deep-groove ball

 
 

Bearing

6 200-2RS1

 
 

Retaining ring

10x1

 
 

L1

[mm]

86

 
 

L2

[mm]

52

 
 

L3

[mm]

52

 
 

L4

[mm]

68

 
 

S1

[mm]

9

 
 

Screws

M8 x 35

 
 

M

[mm]

43

 
 

B1

[mm]

24

 
 

H1

[mm]

58

 
 

H2

[mm]

32

 
 

H3

[mm]

22

 
 

H4

[mm]

15

 
 

H5

[mm]

8

 

Note :
This product is suitable for our ball screws.