The capacity to carry heavy loads for thousands of hours in the most arduous conditions makes SR/BR/TR/PR planetary roller screws suitable for the most demanding applications. The robust nut can withstand shock loads and the timing mechanism ensures reliability even in harsh environments and at high accelerations; the long lead and the symmetrical design of the nut permit high linear speeds.

Drawing (click to enlarge)

 

Range

Standard range

 
 

Recirculation type

Planetary roller screw

 
 

Nut type

Flanged nut

 
 

Nominal screw diameter

d0 [mm]

48

 
 

Lead

Ph [mm]

5

 
 

Preload

Axial play

 
 

Number of thread

[N ]

5

 
 

Helix angle

Ø [°]

1,9

 
 

Dynamic load category

[kN]

150-200

 
 

Standard number of rollers

[Nr ]

9

 
 

Max. number of rollers

[Nmax ]

12

 
 

Dynamic Load

Ca [kN]

198,08

 
 

Static Load

Coa [kN]

481,53

 
 

Max. axial play

[mm]

0,02

 
 

Nut mass

mn [kg]

7,8

 
 

Screw mass

ms [kg/m]

14,2

 
 

Screw inertia

Is [kgmm2/m]

4 090

 
 

Nut inertia

Inn [kgmm2]

18 500

 
 

Rollers inertia

Ins [kgmm2]

370,8

 
 

Grease quantity for nut

Zn [cm3]

54

 
 

d1

[mm]

48,4

 
 

d2

[mm]

47,3

 
 

D

[mm]

105

 
 

A

[mm]

127

 
 

A1

[mm]

45

 
 

A2

[mm]

37

 
 

D1

[mm]

150

 
 

J

[mm]

127

 
 

G

[mm]

M12

 
 

r

[mm]

1,2

 
 

Q

[mm]

M8

 
 

u

[°]

30

 
 

B

[mm]

9

 
 

D2

[mm]

90

 
 

D3

[mm]

60