Engineering solutions for grinding applications proven profitable on high production processes. SKF’s 100 years experience in grinding bearings and 80 years knowledge in spindle design and manufacturing covers the following applications:

  • Internal grinding
  • External grinding
  • Surface grinding

Drawing (click to enlarge)

 

Type

Horizontal internal grinding

 
 

D

[mm]

100

 
 

D1

[mm]

100

 
 

D2

[mm]

43

 
 

D3

[mm]

45

 
 

L

[mm]

312

 
 

L1

[mm]

12

 
 

C

[mm]

28

 
 

E

[mm]

M28x2

 
 

F

[mm]

42

 
 

G

[mm]

25

 
 

HSK

HSK - C40

 
 

na

[1/min]

21 000

 
 

Pa

[kW]

9

 
 

Ta

[Nm]

4

 
 

I

[A]

25

 
 

Un

[V]

350

 
 

f max

[Hz]

1 000

 
 

Thermal dissipation

[kW]

1,5

 
 

Coolant flow

[l/min]

3

 
 

Di

[mm]

35 - 55

 
 

Li

[mm]

40 - 90

 
 

O

[mm]

30 - 45

 
 

P

[mm]

30 - 40

 
 

air-oil

Max speed [rpm

30 000

 
 

grease

Max speed [rpm

19 000

 

Note:
na,Pa, Ta are mesured for duty S6-60% (2min)