Engineering solutions for grinding applications proven profitable on high production processes. SKF’s 100 years experience in grinding bearings and 80 years knowledge in spindle design and manufacturing covers the following applications:

  • Internal grinding
  • External grinding
  • Surface grinding

Drawing (click to enlarge)

 

Type

Horizontal external grinding

 
 

D

[mm]

240

 
 

D1

[mm]

282

 
 

D2

[mm]

260

 
 

D3

[mm]

400

 
 

L

[mm]

535

 
 

H

[mm]

40

 
 

na

[1/min]

5 700

 
 

Pa

[kW]

30

 
 

Ta

[Nm]

47

 
 

I

[A]

51

 
 

Un

[V]

380

 
 

f max

[Hz]

267

 
 

Thermal dissipation

[kW]

4,8

 
 

Coolant flow

[l/min]

10

 
 

grease

Max speed [rpm

8 000

 

Note:
na,Pa, Ta are mesured for duty S6-60% (2min)