Engineering solutions for grinding applications proven profitable on high production processes. SKF’s 100 years experience in grinding bearings and 80 years knowledge in spindle design and manufacturing covers the following applications:

  • Internal grinding
  • External grinding
  • Surface grinding

Drawing (click to enlarge)

 

Type

Horizontal external grinding

 
 

D

[mm]

250

 
 

D1

[mm]

300

 
 

D2

[mm]

275

 
 

D3

[mm]

500

 
 

L

[mm]

725

 
 

H

[mm]

80

 
 

na

[1/min]

3 000

 
 

Pa

[kW]

36

 
 

Ta

[Nm]

114

 
 

I

[A]

81

 
 

Un

[V]

343

 
 

f max

[Hz]

100

 
 

Thermal dissipation

[kW]

5,8

 
 

Coolant flow

[l/min]

12

 
 

grease

Max speed [rpm

9 000

 

Note:
na,Pa, Ta are mesured for duty S6-60% (2min)