Engineering solutions for grinding applications proven profitable on high production processes. SKF’s 100 years experience in grinding bearings and 80 years knowledge in spindle design and manufacturing covers the following applications:

  • Internal grinding
  • External grinding
  • Surface grinding

Drawing (click to enlarge)

 

Type

Horizontal external grinding

 
 

D

[mm]

350

 
 

D1

[mm]

410

 
 

D2

[mm]

380

 
 

D3

[mm]

700

 
 

L

[mm]

1 000

 
 

H

[mm]

100

 
 

na

[1/min]

1 000

 
 

Pa

[kW]

48

 
 

Ta

[Nm]

458

 
 

I

[A]

103

 
 

Un

[V]

350

 
 

f max

[Hz]

100

 
 

Thermal dissipation

[kW]

7,8

 
 

Coolant flow

[l/min]

16

 
 

grease

Max speed [rpm

2 000

 

Note:
na,Pa, Ta are mesured for duty S6-60% (2min)