Engineering solutions for grinding applications proven profitable on high production processes. SKF’s 100 years experience in grinding bearings and 80 years knowledge in spindle design and manufacturing covers the following applications:

  • Internal grinding
  • External grinding
  • Surface grinding

Drawing (click to enlarge)

 

Type

Horizontal external grinding

 
 

D

[mm]

380

 
 

D1

[mm]

450

 
 

D2

[mm]

416

 
 

D3

[mm]

800

 
 

L

[mm]

1 000

 
 

H

[mm]

150

 
 

na

[1/min]

1 000

 
 

Pa

[kW]

60

 
 

Ta

[Nm]

573

 
 

I

[A]

98

 
 

Un

[V]

460

 
 

f max

[Hz]

60

 
 

Thermal dissipation

[kW]

9,7

 
 

Coolant flow

[l/min]

20

 
 

grease

Max speed [rpm

1 200

 

Note:
na,Pa, Ta are mesured for duty S6-60% (2min)