Engineering solutions for grinding applications proven profitable on high production processes. SKF’s 100 years experience in grinding bearings and 80 years knowledge in spindle design and manufacturing covers the following applications:

  • Internal grinding
  • External grinding
  • Surface grinding

Drawing (click to enlarge)

 

Type

Vertical work head spindle

 
 

A

[mm]

200

 
 

B

[mm]

200

 
 

L

[mm]

698

 
 

C

[mm]

100

 
 

na

[1/min]

3 000

 
 

Pa

[kW]

30

 
 

Ta

[Nm]

95

 
 

Un

[V]

350

 
 

f max

[Hz]

266

 
 

Thermal dissipation

[kW]

4,8

 
 

Coolant flow

[l/min]

10

 
 

grease

Max speed [rpm

6 000

 

Note:
na,Pa, Ta are mesured for duty S1-100% (2min)