Range
With axial play
Wipers
No
Recirculation type
Internal, by insert
Nominal screw diameter
d0 [mm]
8
Lead
Ph [mm]
2,5
Max length
[mm]
1 000
Dynamic Load
Ca [kN]
2,2
Static Load
Coa [kN]
2,6
Number of ball circuits
3
Max. axial play
0,07
Reduced max. axial play
0,03
Nut mass
mn [kg]
0,025
Screw mass
ms [kg/m]
0,32
Screw inertia
Is [kgmm2/m]
2,1
d2
6,3
d1
7,6
D
17,5
M
M15 x 1
A
23,5
A2
7,5
Tightening spanner
126-A35
N
3,2
A1
D2
11,1
D3
Note :Reduced axial play on demand only