Range
Inox with axial play
Wipers
Yes
Recirculation type
Internal, by insert
Nominal screw diameter
d0 [mm]
10
Lead
Ph [mm]
2
Max length
[mm]
1 000
Dynamic Load
Ca [kN]
1,6
Static Load
Coa [kN]
1,7
Number of ball circuits
3
Max. axial play
0,07
Reduced max. axial play
0,03
Nut mass
mn [kg]
0,026
Screw mass
ms [kg/m]
0,51
Screw inertia
Is [kgmm2/m]
5,2
d2
8,3
d1
9,5
D
19,5
M
M17 x 1,0
A
22
A2
7,5
Tightening spanner
126-A35
N
3,2
A1
D2
0
D3
Note :Reduced axial play on demand only