Range
Inox with backlash elimination by oversize balls
Wipers
No
Recirculation type
Internal, by insert
Nominal screw diameter
d0 [mm]
12
Lead
Ph [mm]
2
Max length
[mm]
2 000
Dynamic Load
Ca [kN]
1,8
Static Load
Coa [kN]
2,2
Number of ball circuits
3
Max. axial play
0
Nut mass
mn [kg]
0,028
Screw mass
ms [kg/m]
0,67
Screw inertia
Is [kgmm2/m]
10
d2
9,9
d1
11,2
D
20
M
M18 x 1,0
A
23,5
A2
8
Tightening spanner
126-A35
N
3,2
A1
D2
13,2
D3