Range
Inox with backlash elimination by oversize balls
Wipers
No
Recirculation type
Internal, by insert
Nominal screw diameter
d0 [mm]
12
Lead
Ph [mm]
4
Max length
[mm]
2 000
Dynamic Load
Ca [kN]
3
Static Load
Coa [kN]
3,2
Number of ball circuits
Max. axial play
0
Nut mass
mn [kg]
0,068
Screw mass
ms [kg/m]
0,71
Screw inertia
Is [kgmm2/m]
10,8
d2
9,4
d1
11,3
D
25,5
M
M20 x 1,0
A
34
A2
10
Tightening spanner
126-A35
N
A1
D2
16,1
D3