Range
Inox with backlash elimination by oversize balls
Wipers
No
Recirculation type
Internal, by insert
Nominal screw diameter
d0 [mm]
16
Lead
Ph [mm]
2
Max length
[mm]
2 000
Dynamic Load
Ca [kN]
Static Load
Coa [kN]
3
Number of ball circuits
Max. axial play
0
Nut mass
mn [kg]
0,066
Screw mass
ms [kg/m]
1,4
Screw inertia
Is [kgmm2/m]
39,7
d2
14,3
d1
15,5
D
29,5
M
M25 x 1,5
A
27
A2
12
Tightening spanner
126-A35
N
3,2
A1
D2
20,1
D3