This product range provides high power density in a small package. Approximately 40 % shorter for the compact, and 60 % for ultra-compact than modular electromechanical cylinders, there is the added advantage of reduced weight. Ideal for fixed and robot mounted applications, retrofit of hydraulic cylinders is easy

Drawing (click to enlarge)

 

Range

Ultra compact

 
 

Screw diameter

[mm]

30

 
 

Standard stroke

S [mm]

170

 
 

L

[mm]

330

 
 

Lt

[mm]

458

 
 

Mass

[kg]

26,9

 
 

Screw lead

[mm]

6

 
 

Nominal force

[kN]

9,4

 
 

Peak force

[kN]

18,8

 
 

Linear speed

[mm/s]

400

 
 

Over-stroke

[mm]

1 (x2)

 
 

Dynamic load

[kN]

105

 
 

Nominal power

[kW]

3,9

 
 

Controler size

16