The high performance electromechanical cylinder consists of an SKF planetary roller screw directly driven through a coupling by a brushless motor. A planetary gear box is associated in some configurations. The roller screw converts rotary motion into linear movement.

Drawing (click to enlarge)

 

Linear speed category

[mm/s]

50-75

 
 

Nominal force category

[kN]

40-50

 
 

Screw type

planetary roller screw

 
 

Screw diameter

[mm]

25

 
 

Screw lead

[mm]

5

 
 

Design

with in line motor

 
 

Anti-rotation

Yes

 
 

Nominal force

[kN]

40,7

 
 

Peak force

[kN]

81,7

 
 

Linear speed

[mm/s]

56,3

 
 

Standard stroke

S [mm]

0 ... 400

 
 

Over-stroke

[mm]

5

 
 

Dynamic load

[kN]

63,3

 
 

Nominal power

[kW]

2,83

 
 

Controler size

8

 
 

A

[mm]

121

 
 

B

[mm]

141

 
 

C

[mm]

125

 
 

d

[mm]

61

 
 

D

[mm]

96

 
 

L

[mm]

387

 
 

M

[mm]

M35x1,5 x depth 22

 
 

t

[mm]

35

 
 

T

[mm]

45

 
 

Mass

[kg]

31,9+1,25xS/100