The high performance electromechanical cylinder consists of an SKF planetary roller screw directly driven through a coupling by a brushless motor. A planetary gear box is associated in some configurations. The roller screw converts rotary motion into linear movement.

Drawing (click to enlarge)

 

Linear speed category

[mm/s]

300-400

 
 

Nominal force category

[kN]

10-20

 
 

Screw type

planetary roller screw

 
 

Screw diameter

[mm]

30

 
 

Screw lead

[mm]

5

 
 

Design

with in line motor

 
 

Anti-rotation

No

 
 

Nominal force

[kN]

13,9

 
 

Peak force

[kN]

27

 
 

Linear speed

[mm/s]

325

 
 

Standard stroke

S [mm]

0 ... 500

 
 

Over-stroke

[mm]

5

 
 

Dynamic load

[kN]

92

 
 

Nominal power

[kW]

5,27

 
 

Controler size

16

 
 

A

[mm]

158

 
 

B

[mm]

178

 
 

C

[mm]

129

 
 

L

[mm]

266

 
 

M

[mm]

M48x2 x depth 30

 
 

t

[mm]

30

 
 

T

[mm]

40

 
 

Mass

[kg]

38,4+1,4xS/100