The high performance electromechanical cylinder consists of an SKF planetary roller screw directly driven through a coupling by a brushless motor. A planetary gear box is associated in some configurations. The roller screw converts rotary motion into linear movement.

Drawing (click to enlarge)

 

Linear speed category

[mm/s]

50-75

 
 

Nominal force category

[kN]

60-75

 
 

Screw type

planetary roller screw

 
 

Screw diameter

[mm]

39

 
 

Screw lead

[mm]

5

 
 

Design

with in line motor

 
 

Anti-rotation

Yes

 
 

Nominal force

[kN]

63,3

 
 

Peak force

[kN]

123,1

 
 

Linear speed

[mm/s]

65

 
 

Standard stroke

S [mm]

0 ... 800

 
 

Over-stroke

[mm]

5

 
 

Dynamic load

[kN]

0

 
 

Nominal power

[kW]

5,27

 
 

Controler size

16

 
 

A

[mm]

185

 
 

B

[mm]

205

 
 

C

[mm]

186

 
 

d

[mm]

86

 
 

D

[mm]

126

 
 

L

[mm]

397

 
 

M

[mm]

M56x2 x depth 40

 
 

t

[mm]

50

 
 

T

[mm]

59

 
 

Mass

[kg]

63,4+4,8xS/100