The high performance electromechanical cylinder consists of an SKF planetary roller screw directly driven through a coupling by a brushless motor. A planetary gear box is associated in some configurations. The roller screw converts rotary motion into linear movement.

Drawing (click to enlarge)

 

Linear speed category

[mm/s]

200-300

 
 

Nominal force category

[kN]

30-40

 
 

Screw type

planetary roller screw

 
 

Screw diameter

[mm]

48

 
 

Screw lead

[mm]

20

 
 

Design

with in line motor

 
 

Anti-rotation

No

 
 

Nominal force

[kN]

37

 
 

Peak force

[kN]

72,7

 
 

Linear speed

[mm/s]

233,3

 
 

Standard stroke

S [mm]

0 ... 1 000

 
 

Over-stroke

[mm]

5

 
 

Dynamic load

[kN]

207,9

 
 

Nominal power

[kW]

9,79

 
 

Controler size

32

 
 

A

[mm]

192

 
 

B

[mm]

212

 
 

C

[mm]

230

 
 

L

[mm]

580

 
 

M

[mm]

M82x2 x depth 40

 
 

t

[mm]

50

 
 

T

[mm]

58

 
 

Mass

[kg]

123,8+5,7xS/100