The modular range consists of a matrix range of rail guide modules which enable an individual choice of combinations of rails and rolling element assemblies.
The modular range series of rails makes it possible to select internal design and/or rolling assemblies to suit application requirements without changing the envelope dimensions of the rails.

Drawing (click to enlarge)

 

Product Group

Kit

 
 

Series

LWRE

 
 

L

[mm]

100

 
 

Load carrying capacity

C [N]

25 743

 
 

static load carrying capacity

C0 [N]

27 300

 
 

Stroke min.

[mm]

46

 
 

Stroke max.

[mm]

67

 
 

ACS

no

 
 

System dimensions

 
 

Height

A [mm]

31

 
 

Width

B [mm]

15

 
 

A1

[mm]

15,2

 
 

Dw

[mm]

8

 
 

Mounting holes dimensions

 
 

J

[mm]

50

 
 

J1

[mm]

25

 
 

J2

[mm]

6

 
 

G

M6

 
 

G1

[mm]

5,2

 
 

N

[mm]

9,5

 
 

N1

[mm]

5,2

 
 

End face holes dimensions

 
 

J3

[mm]

6,75

 
 

G2

[mm]

M5

 
 

G3

[mm]

9

 
 

t

[mm]

11

 
 

t1

[mm]

5

 
 

t2

[mm]

6

 

Note:
- Suitable cage for this rail:LWAKE 6
- Suitable end plate for this rail:LWERE 6
- Suitable special mounting screw for this rail:LWGD 6