The modular range consists of a matrix range of rail guide modules which enable an individual choice of combinations of rails and rolling element assemblies.
The modular range series of rails makes it possible to select internal design and/or rolling assemblies to suit application requirements without changing the envelope dimensions of the rails.

Drawing (click to enlarge)

 

Load carrying capacity

C [N]

34 000

 
 

static load carrying capacity

C0 [N]

39 000

 
 

ACS

yes

 
 

Dw

[mm]

8

 
 

t

[mm]

11

 
 

t3

[mm]

15,3

 
 

Type

plastic cage with crossed roller

 

Note :
Load ratings C and C0 for 10 needle rollers per row