The modular range consists of a matrix range of rail guide modules which enable an individual choice of combinations of rails and rolling element assemblies.
The modular range series of rails makes it possible to select internal design and/or rolling assemblies to suit application requirements without changing the envelope dimensions of the rails.

Drawing (click to enlarge)

 

L4

[mm]

16

 
 

L5

[mm]

3

 
 

D

[mm]

5

 
 

d

[mm]

2,3

 
 

SW

[mm]

2,5