SKF standard high precision angular contact ball bearings are non-separable, having one reduced height flange on outer ring, in order to allow the introduction of a large number of balls, using a one-piece cage and an optimized internal design.
The bearings are manufactured according to 719, 70 and 72 series, with a choice of two different contact angles:

15 degrees (CD): the lower contact angle allows it to withstand higher radial loads and to reach higher rotational speed.
In spindle applications they are usually fitted on the rear side of the shaft to drive it.

25 degrees (ACD): this contact angle value increases the possibility to carry axial loads keeping a fairly good rotational speed capacity.
In spindle applications they are usually fitted on the front side of the shaft to support the biggest portion of the working loads.

Standard high precision angular contact ball bearings, thanks to its internal geometry, carefully designed, represent the best solution in terms of load carrying capacity, rigidity and speed.

Drawing (click to enlarge)

Boundary dimensions

 
 

bearing internal diameter range

d [mm]

<18

 
 

bearing internal diameter

d [mm]

12

0

-0,004

 
 

bearing external diameter

D [mm]

28

0

-0,005

 
 

bearing width

B [mm]

8

0

-0,08

 
 

d1

[mm]

17,1

 
 

D1

[mm]

22,9

 
 

Abutment and fillet dimensions

 
 

r1, r2

[mm]

0,3

 
 

r3, r4

[mm]

0,2

 
 

contact angle

α [°]

15

 
 

a

[mm]

7

 
 

da

[mm]

14

 
 

Other bearing features

 
 

Db

[mm]

26,4

 
 

Da

[mm]

26

 
 

ra

[mm]

0,3

 
 

rb

[mm]

0,1

 
 

Seal

no

 
 

oil nozzle position

dn [mm]

18,3

 
 

Speed rating with grease

[1/min]

60 000

 
 

Speed rating with oil

[1/min]

90 000

 
 

dynamic load rating

C [N]

4 490

 
 

static load rating

Co [N]

1 900

 
 

fatigue load limit

Pu [N]

80

 
 

calculation factor

[fo ]

8,7

 
 

Light preload

Class A [N]

15

 
 

Medium preload

Class B [N]

30

 
 

Heavy preload

Class C [N]

60

 
 

mean diameter

P [mm]

20

 
 

ball diameter

dw [mm]

4,76

 
 

ball number

[Z ]

10

 
 

Bearing materials

All-steel

 
 

Mass

[kg]

0,02