SKF standard high precision angular contact ball bearings are non-separable, having one reduced height flange on outer ring, in order to allow the introduction of a large number of balls, using a one-piece cage and an optimized internal design.
The bearings are manufactured according to 719, 70 and 72 series, with a choice of two different contact angles:

15 degrees (CD): the lower contact angle allows it to withstand higher radial loads and to reach higher rotational speed.
In spindle applications they are usually fitted on the rear side of the shaft to drive it.

25 degrees (ACD): this contact angle value increases the possibility to carry axial loads keeping a fairly good rotational speed capacity.
In spindle applications they are usually fitted on the front side of the shaft to support the biggest portion of the working loads.

Standard high precision angular contact ball bearings, thanks to its internal geometry, carefully designed, represent the best solution in terms of load carrying capacity, rigidity and speed.

Drawing (click to enlarge)

Boundary dimensions

 
 

bearing internal diameter range

d [mm]

150-179

 
 

bearing internal diameter

d [mm]

150

0

-0,01

 
 

bearing external diameter

D [mm]

210

0

-0,011

 
 

bearing width

B [mm]

28

0

-0,25

 
 

d1

[mm]

168

 
 

D1

[mm]

192

 
 

Abutment and fillet dimensions

 
 

r1, r2

[mm]

2

 
 

r3, r4

[mm]

1

 
 

contact angle

α [°]

25

 
 

a

[mm]

56

 
 

da

[mm]

160

 
 

Other bearing features

 
 

Db

[mm]

205

 
 

Da

[mm]

200

 
 

ra

[mm]

2

 
 

rb

[mm]

1

 
 

Seal

no

 
 

oil nozzle position

dn [mm]

173,5

 
 

Speed rating with grease

[1/min]

5 600

 
 

Speed rating with oil

[1/min]

8 500

 
 

dynamic load rating

C [N]

119000

 
 

static load rating

Co [N]

140000

 
 

fatigue load limit

Pu [N]

4 500

 
 

Light preload

Class A [N]

740

 
 

Medium preload

Class B [N]

1 480

 
 

Heavy preload

Class C [N]

2 960

 
 

mean diameter

P [mm]

180

 
 

ball diameter

dw [mm]

19,05

 
 

ball number

[Z ]

26

 
 

Bearing materials

All-steel

 
 

Mass

[kg]

2,5