In addition to the standard series, SKF offers a series of high-speed bearings to meet the highest demands in respect of speed capability and running accuracy.
These bearings belong to the series 70 CE (ACE) and 719 CE (ACE).

This bearing series has a larger number of small diameter balls compared with the standard design. Centrifugal forces from contact between the balls and the outer ring raceway are therefore further reduced, as is also the contact pressure. Because of the small balls, the rings are also thicker; this means that any form error of shaft or housing bore have less influence on the roundness of the bearing rings. As a result the running accuracy is enhanced.

The suffix CE indicates that the angular contact ball bearing has a contact angle equal to 15 degrees.
It is manufactured according to 719 and 70 series.

The lower contact angle allows it to withstand higher radial loads and to reach higher rotational speed.

The suffix ACE indicates that the angular contact ball bearing has a contact angle equal to 25 degrees.
It is manufactured according to 719 and 70 series.

This contact angle value increases the possibility to carry axial loads keeping a fairly good rotational speed capacity.
In spindle applications they are usually fitted on the front side of the shaft to support the biggest portion of the working loads.

Drawing (click to enlarge)

 

Seal

no

 
 

bearing internal diameter range

d [mm]

50-79

 
 

bearing internal diameter

d [mm]

60

0

-0,007

 
 

bearing external diameter

D [mm]

95

0

-0,008

 
 

bearing width

B [mm]

18

0

-0,15

 
 

d1

[mm]

72,8

 
 

D1

[mm]

82,3

 
 

r1, r2

[mm]

1,1

 
 

r3, r4

[mm]

1,1

 
 

contact angle

α [°]

15

 
 

a

[mm]

20

 
 

da

[mm]

66

 
 

db

[mm]

66

 
 

Da

[mm]

89

 
 

Db

[mm]

89

 
 

ra

[mm]

1

 
 

rb

[mm]

1

 
 

oil nozzle position

dn [mm]

74,7

 
 

Speed rating with grease

[1/min]

20 000

 
 

Speed rating with oil

[1/min]

34 000

 
 

dynamic load rating

C [N]

16 300

 
 

static load rating

Co [N]

11 600

 
 

fatigue load limit

Pu [N]

490

 
 

calculation factor

[fo ]

7,6

 
 

Light preload

Class A [N]

80

 
 

Medium preload

Class B [N]

160

 
 

Heavy preload

Class C [N]

320

 
 

mean diameter

P [mm]

77,5

 
 

ball diameter

dw [mm]

7,93

 
 

ball number

[Z ]

25

 
 

Bearing materials

Hybrid

 
 

Mass

[kg]

0,39