Discover the FD series of Jaeger actuators
Force push
[N]
6 000
Max. stroke
[mm]
100
Front attachment
Plastic
Options
Hall effect sensor
Front attachment diameter
10
Force pull
4 000
Speed at no load
[mm/s]
4,2
Speed at max. load
2,6
Protection
IP 52
Voltage
[V]
24
weight
[kg]
2,5
L1
300