Discover the FD series of Jaeger actuators
Force push
[N]
6 000
Max. stroke
[mm]
300
Front attachment
Metal
Options
Hall effect sensor
Front attachment diameter
9,5
Force pull
4 000
Speed at no load
[mm/s]
4,2
Speed at max. load
2,6
Protection
IP 52
Voltage
[V]
24
weight
[kg]
2,5
L2
480