Discover the FD series of Jaeger actuators
Force push
[N]
3 000
Max. stroke
[mm]
50
Front attachment
Plastic
Front attachment diameter
8
Force pull
2 000
Speed at no load
[mm/s]
8,2
Speed at max. load
6,2
Protection
IP 52
Voltage
[V]
24
weight
[kg]
2,5
L1
250