Discover the IA4A series of Jeager actuators
Voltage
[V]
110
Load
[N]
1 500
Max. stroke
[mm]
150
Limit switches
No
Force push
Force pull
Speed at no load
[mm/s]
29
Speed at max. load
25
weight
[kg]
8,5
Protection
IP 51
L1
431