IMD3 Series

Discover the IMD3 series of Jeager actuators

Drawing (click to enlarge)

 

Voltage

[V]

12

 
 

Load

[N]

120

 
 

Max. stroke

[mm]

100

 
 

Options

Potentiometer

 
 

Protection

IP 53

 
 

Attachments diameter

[mm]

8

 
 

Force push

[N]

120

 
 

Force pull

[N]

120

 
 

Speed at no load

[mm/s]

57

 
 

Speed at max. load

[mm/s]

45

 
 

weight

[kg]

1,5

 
 

Retracted length

[mm]

243