Discover the IMD3 series of Jeager actuators
Voltage
[V]
12
Load
[N]
240
Max. stroke
[mm]
50
Protection
IP 53
Attachments diameter
8
Force push
Force pull
Speed at no load
[mm/s]
30
Speed at max. load
24
weight
[kg]
1,5
Retracted length
158