Discover the IMD3 series of Jeager actuators
Voltage
[V]
24
Load
[N]
750
Max. stroke
[mm]
300
Protection
IP 65
Attachments diameter
6,4
Force push
Force pull
Speed at no load
[mm/s]
10
Speed at max. load
9
weight
[kg]
1,5
Retracted length
413