Discover the IMD3 series of Jeager actuators
Voltage
[V]
24
Load
[N]
1 000
Max. stroke
[mm]
50
Protection
IP 65
Attachments diameter
8
Force push
Force pull
Speed at no load
[mm/s]
Speed at max. load
6
weight
[kg]
1,5
Retracted length
158