Discover the LD4 series of Jeager actuators
Speed at no load
[mm/s]
6,7
Max. stroke
[mm]
100
Force push
[N]
3 000
Force pull
0
Speed at max. load
3,7
Protection
IP 51
Retracted length
274
Voltage
[V]
24
weight
[kg]
2,5