Discover the LD4 series of Jeager actuators
Speed at no load
[mm/s]
25
Max. stroke
[mm]
300
Options
Hall effect sensor
Force push
[N]
1 200
Force pull
0
Speed at max. load
13,4
Protection
IP 51
Retracted length
474
Voltage
[V]
24
weight
[kg]
2,5