Discover the LD6 series of Jeager actuators
Speed at no load
[mm/s]
13
Max. stroke
[mm]
100
Force push
[N]
2 000
Force pull
0
Speed at max. load
11
Protection
IP 51
Retracted length
268
Voltage
[V]
24
weight
[kg]
3,5