Discover the MD4 series of Jaeger actuators
Speed at no load
[mm/s]
6,7
Max. stroke
[mm]
100
Options
Hall effect sensor
Force push
[N]
3 000
Force pull
0
Speed at max. load
3,7
Protection
IP 66
Retracted length
274
Voltage
[V]
24
weight
[kg]
3,5