Discover the MD4 series of Jaeger actuators
Speed at no load
[mm/s]
13
Max. stroke
[mm]
150
Force push
[N]
2 000
Force pull
0
Speed at max. load
6,4
Protection
IP 66
Retracted length
324
Voltage
[V]
24
weight
[kg]
3,5