Discover the MD4 series of Jaeger actuators
Speed at no load
[mm/s]
8,5
Max. stroke
[mm]
400
Options
Hall effect sensor
Force push
[N]
3 000
Force pull
0
Speed at max. load
5
Protection
IP 66
Retracted length
574
Voltage
[V]
24
weight
[kg]
3,5