Discover the M series of Jeager actuators
Mounting
Hall effect sensor, Horizontal
Max. stroke
[mm]
200
Speed at no load
[mm/s]
10,5
Force push
[N]
800
Force pull
Speed at max. load
7
Retracted length
345
Voltage
[V]
24
weight
[kg]
2