Discover the M series of Jeager actuators
Mounting
Hall effect sensor, Horizontal
Max. stroke
[mm]
300
Speed at no load
[mm/s]
20
Force push
[N]
500
Force pull
Speed at max. load
15
Retracted length
445
Voltage
[V]
24
weight
[kg]
2